TX2 6-axis robots

TX2 robots are part of Stäubli’s industrial robots range. The family covers a wide variety of payloads and reaches, from compact models for small cells to heavy-payload variants for large-scale operations. Designed for speed, precision, and reliability, TX2 robots support applications such as material handling, assembly, loading and unloading, inspection, and packaging. For high-speed assembly and pick-and-place automation, Stäubli also offers TS2 SCARA robots.

TX2 articulated robot range

TX2 robot main features and benefits at a glance

Smart design

  • Hygienic encapsulated 6-axis arm enabled by hollow shaft gearbox, no external cables
  • Compatible with all environments, from harsh and dirty to sterile
  • Protection and additional installation options available
  • IP67 for the entire arm with pressurization kit
  • Easy service access to components

High performance kinematics

  • Light and rigid structure
  • Robust and long-lasting patented Stäubli gearbox
  • Unique, 19-bit safe digital multi-turn absolute encoders, ready to operate with no initiation
  • Outstanding precision 
  • Dynamic absolute calibration as a standard

Integration flexibility

  • 360° mounting possibility for flexible integration
  • Righty-lefty integration possible for maximum work envelope usage
  • Integrated electrical and pneumatic user circuit including Cat5e
  • Sealed vertical cable option bringing additional and smart integration options

Safety functions for collaborative robotics

The TX2 arm and its CS9 controller make high productivity and collaboration possible thanks to a unique set of modular SIL3-PLe safety functionalities:

  • Safe limited speed,
  • Safe stop, 
  • Safe zone,
  • Safe tool.

Connectivity to the smart production:

  • Compatibility to all production devices and ERP
  • Main standardized communications protocols, including real time Ethernet, available and configurable via a unique software suite 
  • Web server embedded in CS9 controller
  • Smart data for digital production and cockpit
  • Any system data accessible and linkable to all interfaces, including OPC UA

Connectivity to gripper and parts to be manufactured:

  • Modular safe control of your parts to be produced even for “Batch size one”
  • Encapsulated Ethernet Cat5e for multi-gripper, camera and sensors
  • IP67 EtherCat I/O modules available for modular connections to peripheral devices
  • Safe control on different types of valves
  • Direct tubing for additional valves or devices available


Contact our specialists or get more technical information

What to know about TX2 robots?

A 6‑axis robot is an articulated industrial robot with six rotational joints, allowing full spatial freedom for complex trajectories, orientation control and multi‑plane motion. This makes it ideal for tasks requiring dexterity, precision and flexible positioning.

Depending on the model and variant for demanding applications, TX2 6‑axis robots are used in a wide variety of operation, including: assembly, machine tending, cutting (laser, plasma...), picking, packing, palletizing, testing...

    All TX2 robot models feature a fully encapsulated arm, smooth surfaces, and IP67 protection for operation in harsh, humid or sensitive environments. Specific robot options are available for applications such as:

      Stäubli TX2 robots integrate advanced safety features through the CS9 controller, which provides modular safety up to SIL3 / PL e. The available safety functions include:

      • SafeSpeed – limits robot speed in monitored zones to enable safe human–robot collaboration.
      • SafeStop – ensures controlled, safety‑certified robot stops (Stop 0 / Stop 1) depending on the application. 
      • SafeZone – defines safe or restricted work zones for speed, position or orientation monitoring. 
      • SafeTool – monitors the position and configuration of the tool or end‑effector.

      These functions make TX2 robots capable of high‑performance, collaborative‑ready operation, enabling safe and compact cell layouts without compromising productivity.

      Both the TX2 6‑axis and TS2 SCARA ranges use Stäubli’s CS9 controller family, ensuring consistent integration and connectivity.  TX2‑40, TX2‑60 and TX2‑90 models are paired with the compact CS9 LP; the TX2‑140 and TX2‑160 use the more powerful CS9 MP; and the high‑payload TX2‑200 operates with the CS9 HP controller.