Plasma systems excel in:
Equipping a plasma torch on a 6‑axis robot unlocks far more flexibility than fixed CNC plasma tables. Robots can process large parts, irregular geometries, angled bevels, tubes, frames and 3D structures — impossible with traditional 2D gantry machines.
This flexibility mirrors the benefits described in laser applications such as controlling complex tool orientation on curved surfaces.
A robot can switch between cutting tasks, part geometries, or torch orientations without mechanical modifications, allowing quick changeovers and supporting high‑mix manufacturing.
Robots maintain consistent torch speed, stand‑off distance, and motion stability, which improves cut quality while protecting operators from heat, sparks, noise, and fumes.
Although plasma cutting doesn’t demand the same micrometer path precision as laser, controlled and stable trajectories remain essential for bevel cuts, contours, and consistent kerf width.
Stäubli’s vertically integrated motion control chain — from drives to motors to gearboxes — ensures smooth orientation control and stable motion, even on large trajectories or thick materials.
The fully enclosed, rigid robot arm resists deformation under dynamic loads, ensuring consistent torch stand‑off and trajectory stability. Its robust structure withstands sparks, fumes, and vibrations, delivering reliable accuracy in demanding plasma cutting conditions.
Stäubli’s advanced motion control ensures smooth trajectories on large contours and bevel profiles. The robot’s rigidity enables stable torch orientation during direction changes and 3D motions, while fast, controlled transitions reduce non‑productive time.
"After comparing and analyzing all critical assessment points, a shortlist of 3 robots was made and tested in real life in our R&D facility. The results of our testing was that the Stäubli robot the best overall solution for our application. Criteria like repeatability, traceability of movements and smoothness of cuts were met or exceeded for demanding."
Valentijn Velten, Product Manager at Voortman.