Absolute tightness is vital in the liquid cooling of electronics. Stäubli's non-spill quick-release couplings are ideally suited for use in thermal management circuits and ensure reliability over long periods of time. Their compact design means that they can be incorporated seamlessly into your installation. With a variety of coupling material options and numerous seal types available, they are compatible with a wide range of coolants and temperatures. Built-in misalignment compensation on several styles makes Stäubli couplings perfect for blind mate rack connections.
*depending on the model and operating conditions