Nickel-plated brass clean break coupling CGB

CGB quick couplings are designed for liquid cooling circuits at the heat exchanger level. Thanks to their flat face technology, they allow connection of the circuits without dripping. This ensures the safety of the operator and improves maintenance operations. The color options (blue and red) make it easy to identify the circuits.

 

APPLICATIONS

Connections for cooling of electronic equipment, in use in:

  • super computer
  • Data center
  • Telecommunications
  • Thermoregulation
  • Broadcasting
  • Rear door
  • Heat exchanger
Technical specifications:Fluids:Construction:
  • Nominal diameter DN (mm): 20 and 25
  • Maximum allowable pressure*: 10 bar (145 PSI)
  • Glycol water
  • Cooling water

Nickel plated Brass

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter