Aluminum clean break coupling for thermal management SPH BA/CG

With bayonet locking, these automatic quick disconnect couplings are easy-to-use and connect. They ensure the secure connection even for in board applications with vibrations. Light and compact, these connectors integrate perfectly to the installations and contribute to optimize the space. They take into account the specific requirements of liquid electronic cooling applications. The non-spill technology ensures no loss of fluid even at the disconnection and makes these fluid connectors particularly suitable for electrical and high voltage environments.

 

APPLICATIONS

Quick connection of thermal management circuits for:

  • Electronics cooling
  • Radar
  • Medical imaging
  • Other
Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 03 to 16
  • Maximum allowable pressure: 80 bar (1160 PSI)
  • Glycol water
  • Heat transfer oils
  • Esters
  • Cooling water
  • Kerosene…

High resistance aluminum

An optional relief valve is available (socket side only), which prevents any increase in pressure if the circuit is exposed to a heat source during storage.

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter