Nickel-plated brass clean break coupling for thermal management SCG

SCG non-spill quick couplings are perfectly adapted to connect cold plates with manifolds in thermal management projects. This compact quick disconnect is perfectly integrated in installations such as data centers or super computers. Colored rings (blue and red) help to easily identify the input and the output circuits in order to insure a reliable, sealed and secured connection between cooling circuits.

 

APPLICATIONS

Quick connection of temperature control circuits for :

  • Electronic cooling
  • HPC
  • Broadcasting
Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm): from 03 to 12
  • Maximum allowable pressure*: 16 bar (232 PSI) 
  • Glycol water
  • Heat transfer oils
  • Cooling water

Nickel-plated brass

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter