Do you have any questions? Get in contact with us.
Stäubli's comprehensive line of connection solutions for compressed air offers a number of distinct advantages. High quality materials deliver optimum connector performance and tightness that you can rely on, along with high guaranteed flow rate in all compressed air circuits. Safety is of utmost importance, and integral to our product design at all levels during connection, operation and disconnection. Our couplings also minimize stress on the operator, thanks to ergonomic design and lightweight materials.
*depending on the model and operating conditions