- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
In-line, Ø 4 mm rigid for self-assembly of test leads.
Crimp connection.
Order No. | Type | Rated voltage/current | Cable (A) | |
---|---|---|---|---|
BCR10-4N-39 | AC 30 V/19 A DC 60 V/19 A | max. Ø 3.9 mm 1.0 mm² | Ni | |
64.2063-* | BCR10-4A-39 | AC 30 V/19 A DC 60 V/19 A | max. Ø 3.9 mm 1.0 mm² | Au |
64.2064-* | BCR25-4N-39 | AC 30 V/32 A DC 60 V/32 A | max. Ø 3.9 mm 2.5 mm² | Ni |
64.2065-* | BCR25-4A-39 | AC 30 V/32 A DC 60 V/32 A | max. Ø 3.9 mm 2.5 mm² | Au |
Click on the Order No. to open the dedicated data sheet.