Technology Package for integrators

CNC Solutions has developed the Technology Package, a comprehensive solution combining all the hardware and software components required to efficiently implement CNC applications in collaboration with Stäubli’s high‑performance robots.

By choosing the Technology Package, integrators gain a turnkey solution to design precise and complex trajectories, making it easier to carry out diverse and demanding projects.

Through this technological partnership, CNC Solutions and Stäubli are paving the way for advanced automation that combines CNC expertise, software mastery, and robust robotic reliability.

The key benefits of the Technology Package

Plug & Play Technology

The Technology Package is designed for simple and rapid integration. It offers:

  • All components needed to precisely machine a part using a Stäubli robot
  • Simplified robot‑controller connection via a single cable
  • Predefined processes (milling, welding, sanding, etc.) tailored to the machine

This ready‑to‑use system enables integrators to quickly deploy a high‑performance and flexible internal robotic solution.

A strategic added value for integrators

With many years of experience, CNC Solutions has developed a Technology Package that enables robot integrators to:

  • Acquire a complete in‑house robotic solution
  • Master complex trajectories
  • Increase productivity
  • Strengthen the flexibility of their installations
  • Offer high‑value, differentiating solutions

The combination of software, hardware, and Stäubli robotics provides a robust technological foundation to meet the highest industrial requirements.

The CNC Solutions & Stäubli synergy

The combination of CNC Solutions’s CNC expertise and Stäubli’s robotic reliability creates a powerful synergy:

  • Advanced automation
  • Long‑term industrial performance
  • Extreme precision
  • Simplified integration
  • Full trajectory control

The Technology Package is perfectly suited for integrators looking to transform a Stäubli robot into a truly efficient, reliable, and scalable CNC robotic system.

The details of the Technology Package

The offline CAM software simplifies teaching and testing operations on the parts to be machined.

The ENCY Robot solution offers a complete platform for offline robot programming, covering:

  • Application design
  • Machine configuration
  • Toolpath computation
  • Full motion simulation
  • Axis limit analysis
  • Singularity prevention
  • Collision control and anticipation

Benefits for the integrator:

  • Elimination of long online teaching phases
  • Testing and validation before production
  • Reduced downtime
  • Full control of complex trajectories

ENCY Robot supports the project from design to the finished product, ensuring complete digital continuity.

The motion controller developed with Beckhoff technology transforms the robot into a standard CNC machine.

The control unit features a screen with an intuitive interface similar to a traditional CNC controller. It enables:

  • Tool configuration
  • Axis definition
  • Frame programming
  • Process parameter management

The handheld controller allows manual control of robot movements with precision, offering flexibility and full control during setup and optimization phases. This configuration simplifies integration and ensures CNC operators can work in a familiar environment.

Driven by numerical control, the robot operates as a CNC robotic system capable of precise and continuous operations, with 24/7 working capability. Stäubli robots are particularly well‑suited for precision applications. These complex processes require advanced expertise and high mechanical stability.

Why Stäubli robots are ideal for these applications?

  • Precision and repeatability
    Stäubli robots are renowned for their high precision and consistent repeatability—essential for demanding tasks such as milling and grinding.
  • Speed and efficiency
    They can operate at high speed without compromising accuracy, improving productivity and reducing production times.
  • Industrial robustness
    With their enclosed structure, they resist dust, chips, and pollutants typical of machining and finishing environments.
  • Maximum flexibility
    Tool changes and advanced programming allow quick adaptation to various complex processes.
  • Compact design
    Stäubli’s compact robots easily fit into constrained spaces without performance loss.

Application examples

Want to know more about the Technology Package?