LX PRO Jacquard machine - High performance and energy saving

Stäubli electronic Jacquard machine LX PRO is ideal for weaving flat fabrics, terry cloth and technical fabrics on air-jet and rapier looms. This machine produces excellent results in nearly all applications, including upholstery, tapestry, silk textiles, apparel fabrics such as African damask, and car seat covers.

LX PRO Jacquard machine is the high-speed solution for weaving mills searching for utmost efficiency in quality Jacquard weaving. 

This Jacquard machine and our harnesses are a perfect match and can be precisely fitted to the weaving machine to achieve an optimum setup.

Advantages

The Jacquard machine LX PRO is very robust, wear-resistant. It is designed for many years of daily use with a minimum of maintenance. Because the power supply is integrated into the Jacquard head, the machine is very compact and can be readily installed in any weaving mill.

The Jacquard machine features several innovations making for energy saving:

  • The parallax drive principle with reduced need for torque
  • Innovative NOEMI electronic concept to ensure flawless data transmission and hook selection
  • The MX PRO module reduces the energy consumption thanks to its low-friction design
  • Latest generation of electronic power supply

CHARACTERISTICS / MODEL

LX PRO

Field of application

Rapier and air-jet looms

Fabric suitability

All flat fabrics, terry cloth and technical fabrics

Formats available

4,608 / 6,144 / 7,680 hooks

Drive system and shedding

  • Double-lift open-shed Jacquard machine
  • Knife frames with high-precision guiding system
  • The parallax principle, driven from one side, ensures a precise movement of the knives
  • Precise adjustment of shed geometry

Hook selection

Stäubli MX PRO modules with QUICK LINK connection

Electronic control

Independent Stäubli TC8 controller, synchronized with the weaving machine

Main features

Stäubli also offers you...