Harnesses for Jacquard machines

Stäubli harnesses make the perfect link between the Jacquard machine and the warp threads of the weaving machine for all types of application from high speed to heavy duty, with weaving widths up to 5 meters, between 2,000 and 52,000 harness cords. 

Our custom configured harnesses are made by high-quality components, and are designed to accommodate the requirements of textile production, and can be used to weave nearly all fabrics such as silk fabrics, linings, labels, dress materials, decorative materials, table cloths, bed linens, velvets, towels, carpets and technical fabrics.

    Advantages
    • High-quality, carefully optimized harness components
    • Rapid installation (QUICK LINK connectors)
    • Easy to fit and adjust
    • Stainless components
    • Vibration damping
    • Optimized drilling pattern
    • Stäubli harness cord with soil-retardant and anti-static treatment

    TYPE

    LINK

    HEDDLE

    SPEED

    APPLICATION

    GA500LANCIA

    Standard

    Speed ≤450Rapier and projectile weaving machines

    GA1000

    VOLGA / COBRA

    Standard

    Speed ≤600

    Rapier, airjet and projectile weaving machines

    GA2000

    VOLGA / COBRA

    Standard

    All speed

    Airjet weaving machine *

    HESTA

    TINA

    Stäubli

    All speed

    Rapier, airjet and projectile weaving machines

    * Imperative for African damask, airbag and car seat


      Stäubli Textile also offers you...