- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Depending on the requirements, quick couplings can be divided into 2 different connection types: single connection couplings and multi-connection couplings. A single connector coupling manually connects both sides of the same fluid line. The multi-connection coupling allows for manual or automated connection of several fluid and/or electrical lines.
When choosing the connection type, assessing the compatibility between the quick coupler end, and the connecting end of the system is crucial for a seamless integration. We have identified eight factors that should be considered when deciding on quick coupling solutions.
By considering these factors, you can select the most suitable quick couplings that guarantee optimum flow of fluids, and flawless environmental and circuit integrity, while meeting safety, functionality, and efficiency requirements for your systems.
The key criterias and aspects for our quick couplings are: safety, antipollution, fluid and environmental compatibility, customer installation, fluid flow passage, shutoff types and locking mechanism.
Stäubli offers a wide range of standard dry disconnected and quick couplings as well as highly specialized connectors compatible for all types of circuits and applications, meeting the needs of all industries. Stäubli’s connection solutions provide the following advantages:
Discover our global range of quick and dry disconnect couplings