Safety compressed air quick coupling RCS

Comfortable to handle, easy to connect and disconnect, the RCS quick couplings offer exceptional ease of use for the operator, while anti-hose whip technology guarantees complete safety. Its “parked” position keeps the disconnected plug on “standby” in the coupling and prevents it from falling on the ground. The RCS compressed air connectors conform to ISO 6150 C series for connection plugs. ISO 4414 for disconnection backlash prevention. 

APPLICATIONS

  • Spurs on pipework
  • Pneumatic tool connections
  • Blowguns and automatic systems on machines
  • Fitting on extension hoses and more
Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 6 to 11
  • Maximum allowable pressure PS (bar)*: 16 bar (232 PSI)

Compressed air

  • Socket body: 17% chrome stainless steel
  • Plug: Hardened 13% chrome stainless steel
  • Monobloc lock: Hardened 13% chrome stainless steel
  • Optional raised push button
  • 360° swivel version available

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter