Experts in Man and Machine Mobile Robotics

Stäubli Mobile Robot System - HelMo

For Visitors

When and Where

September 17-21, 2019

8.1 H A233

National Exhibition and Convention Center (Shanghai)

www.ciif-expo.com

More Information

All over the world, mobile robots are poised to play a bigger and bigger role. Spot automation of multiple tasks allows industries to avoid investing exclusively in stand-alone applications or non-cost-effective automation processes. Users of a mobile robot system like HelMo can choose the tasks the robot will perform in response to immediate needs. In doing so, they gain more control over ROI and production quality by reducing batch output requirements and transfer time between processes.

"HelMo can be used in virtually any area of operation, from procurement and logistics to handling, assembly, machining and quality control. Not only does it boost production flexibility, it delivers consistent quality and allows employees to focus on value-added tasks." Peter Pühringer, Division Manager Robotics.

Stäubli AG - HelMo-CIIF19.jpg
Meet HelMo - Stäubli Redefine Mobility

Technical Specification

ROBOT ARM

TX2-90

TX2-90L

TX2-90XL

Reach (between axis 1 and 6)

1000mm

1200mm

1450mm

Maximum load*

20 kg

15 kg

9 kg

Nominal load

7 kg

6 kg

5 kg

Repeatability - ISO 9283

±0.03 mm

±0.035 mm

±0.04 mm

Protection class wrist / robot arm / total system

IP67 / IP65 / IP20

Smart Robots - TX2
Stäubli AG - TX2-60-smart-factory-automate-pim@2x.jpg

Stäubli TX2 robots work both for, and with, people. They are the fastest and safest industrial robots to bring you a more secured payback.

Read More (PDF)