Hoses for oxygen, acetylene and other fuel gases supply on welding lines

Stäubli provides a full range of flexible hoses for oxy-fuel welding applications. These are in compliance with standard ISO 3821 and meet all safety requirements.

With a different color depending on the fuel carried, they also enable the visual identification of the circuits.

APPLICATIONS

Oxygen, acetylene and other fuel gas supply on welding lines

Technical specificationsFluidsOther features

Hose nominal diameter DN (mm): from 6 to 10

  • Oxygen (Oxyflex) – blue
  • Acetylene (Cetyflex) – red
  • Other fuel gases (Propaflex) – yellow

Jumeflex version: oxygen and acetylene hoses are attached for easier handling and better working conditions.

* depending on the model and operating conditions

Related products

This might interest you

Downloads

Reset filter