Plugs and quick-release sockets on hoses for welding lines

Fitted to the pipes, these couplings enable the quick-release connection of hoses on the bottle and network and on the blow torch side. They can also to be used to make extensions.

Stäubli geometrical locks remove any risk of swapping the circuits.

The quick-release function means the lines can be connected and disconnected in just one movement and gas distribution stops automatically on disconnection.

APPLICATIONS

Quick connection of oxygen, acetylene and other fuel gas lines on welding applications

Technical specificationsFluidsConstructionOther features

Maximum allowable pressure*:

  • 12.5 bar (181 psi) for the oxygen line
  • 1.5 bar (21 psi) for the acetylene line
  • 3 bar (43 psi) for other fuel gases
  • Oxygen (RBO) – blue
  • Acetylene (RBA)  – red
  • Other fuel gases (RBP) – yellow
  • Coupling body: chromium steel
  • Connecting plug: hardened chromium steel
  • Brass screw connection

Available in high flow version.

* depending on the model and operating conditions

Related products

This might interest you

Downloads

Reset filter