Safety couplings with quick-release function for welding lines.

In compliance with safety standards NF EN 730-1 and ISO 5175 heavy class, Stäubli connections ensure the safety of both the users and the installations during oxy-fuel welding operations. Their technology integrates various safety devices and Stäubli-specific profiles prevent circuits from being swapped. The quick release function means the hoses can be connected and disconnected in just one movement, in perfect safety.


Discover our global range of quick and dry disconnect couplings