Non spill manual multi-couplings plate MCI

By connecting the mold temperature control circuits in one movement, the MCI manual plates optimize the mold changing times, and boost the efficiency and safety of processes. The plate is equipped with flush face couplings, ensuring the non-spill of cooling and heating fluids, in the environment during connection and disconnection operations.
A variety of configurations makes it easy for the integration of this compact solution on the installation.

APPLICATIONS

Centralized connection of temperature control circuits for molds in the plastics, composites, foundry industries...

Technical specificationsFluidsConstructionOther features
  • Nominal diameters (mm): 09
  • Max. working pressure*: 16 bar  (232 PSI)

Water, oil, cooling fluids.

Please contact Stäubli for details.
  • Possibility to mount the MCI plate directly to the tool or use the MCI’s integral supports.
  • MCI also features the original Stäubli innovation of an interface added to the plate that allows the plugs to be dismantled without disconnecting the hoses.

*depending on the model and operating conditions

Sign up for exclusive content

Get the latest solutions from Stäubli delivered right to your inbox!

Policies

Sorry, we encountered a technical issue. Please try again.

check-confirm

Thank you for completing our form! We have received your inquiry and you will receive exclusive content very soon. In the meantime, you can visit our website and learn more about our fluid connection solutions.

RELATED PRODUCTS

This might interest you

Downloads

Reset filter