Modular temperature control manifold NDI

This totally modular manifold NDI brings added value to the distribution of cooling and heating fluids.

Thanks to the custom configurations, it is easy to adapt the Stäubli manifold to all environments and needs. You choose the number of modules (2 to 16) and fit them with a choice of connections: threaded plugs, elbows, and full flow or flush face quick release couplings

Highly efficient NDI solutions guarantee sealing at all levels while ergonomic swiveling modules and colored rings to identify circuits make the NDI manifold very easy to use.

 

APPLICATIONS

Distribution of temperature control circuits for mold thermal management on injection presses

Technical specificationsFluidsConstructionOther features

Maximum allowable pressure*: 10 bar (145 PSI)

Coolant and heating fluids

Brass

  • Axial or radial inlet / outlet
  • Vertical or horizontal installation.
  • 2D and 3D files of the manifold with fittings are available to help integrate the product into your installations.

* depending on the model and operating conditions

Sign up for exclusive content

Get the latest solutions from Stäubli delivered right to your inbox!

Policies

Sorry, we encountered a technical issue. Please try again.

check-confirm

Thank you for completing our form! We have received your inquiry and you will receive exclusive content very soon. In the meantime, you can visit our website and learn more about our fluid connection solutions.

Related products

This might interest you

Downloads

Reset filter