Modular manual multi-couplings plate RMI for temperature control

Bringing an added measure of efficiency to temperature control applications, RMI plates make it possible to connect all mold temperature control circuits at once in complete safety. They are also designed to prevent circuit connection errors and remove all risk of misconnection between similar plates. In order to adapt the solution to each application, there are many possible configurations, including the number of couplings fitted onto the plate with different choices of diameters.

APPLICATIONS

Centralized connection of mold temperature control circuits on injection presses

Technical specificationsFluidsConstruction
  • Nominal diameters (mm): from 06 to 16
  • Max. working pressure*: 16 bar  (232 PSI)

Water, hot oil, cooling fluids

Please contact Stäubli for details.

*depending on the model and operating conditions

Sign up for exclusive content

Get the latest solutions from Stäubli delivered right to your inbox!

Policies

Sorry, we encountered a technical issue. Please try again.

check-confirm

Thank you for completing our form! We have received your inquiry and you will receive exclusive content very soon. In the meantime, you can visit our website and learn more about our fluid connection solutions.

RELATED PRODUCTS

This might interest you

Downloads

Reset filter