LXL PRO Jacquard machine - Reliability and energy saving

Stäubli electronic Jacquard machine LXL PRO is ideal for weaving flat fabrics, terry cloth and technical fabrics on all types of air-jet, rapier and water jet machine. This Jacquard machine produces excellent results in nearly all applications, including upholstery, tapestry, silk textiles, apparel fabrics, car seat covers and technical textiles.

This Jacquard machine and our harnesses are a perfect match and can be precisely fitted to the weaving machine to achieve an optimum setup.

Advantages

The LXL PRO Jacquard machine is optimized for high loads at considerable high speeds as required, for instance, in technical textiles, such as one piece woven (OPW) airbag.

The machine features several innovations making for energy saving:

  • Innovative NOEMI electronic concept to ensure flawless data transmission and hook selection
  • The MX PRO module with its low-friction design for reliable hook selection
  • Latest generation of electronic power supply

CHARACTERISTICS / MODEL

LXL PRO

Field of application

All types of weaving machine (rapier, air-jet and water-jet looms)

Fabric suitability

All flat fabrics, terry cloth and technical fabrics

Formats available

8,192 / 10,240 / 12,288 / 14,336 hooks

Drive system and shedding

  • Double-lift open-shed Jacquard machine
  • Coaxial shaft system, controlled by complementary cams
  • Precise adjustment of shed geometry

Hook selection

Stäubli MX PRO modules with QUICK LINK connection

Electronic control

Independent Stäubli TC8 controller, synchronized with the weaving machine

Main features

Stäubli also offers you...