Jacquard machine SX PRO for flat, terry and technical fabrics

Stäubli electronic Jacquard machine SX PRO produces excellent results in weaving terry cloth, upholstery, tapestry, silk fabric, apparels or seat covers, and technical fabrics on all types of air-jet, rapier and water-jet weaving machines.

The Jacquard machine SX PRO is equipped with up to 2,688 hooks.

Advantages

The Jacquard machine SX PRO is very robust, wear-resistant, and designed for many years of daily use with a minimum of maintenance. Because the power supply is integrated into the Jacquard head, the machine is very compact and can be readily installed in any weaving mill.

  • Quick and easy to install
  • Precise kinematics with no vibration
  • Low-friction design reduces energy consumption
  • Safe, straightforward access to make adjustments
  • Lubricated-for-life bearings throughout
  • Optimum sealing and refined ventilation system to prevent dust penetration, moderate temperature and maximize service life
  • Innovative NOEMI electronic concept to ensure flawless data transmission and hook selection

What does the customer say?

"The new electronics have already been tried and tested on new formats which combine new modules that enable us to save energy, both mechanically, and in the hook selection system for the shed. All the strong points of the SX have been kept or improved. So this machine will certainly serve us for a long time and save us money in both energy and maintenance."

Patrick Seyve,
Weaving Mill Manager of Tissage Denis & Fils

CHARACTERISTICS / MODEL

SX PRO

Field of application

All types of weaving machine (water-jet looms, rapier looms and air-jet looms)

Fabric suitability

All flat fabrics, terry cloth and technical fabrics

Format available

2,688 hooks (21 rows of 16 modules)

Drive system and shedding

  • Double-lift open-shed Jacquard machine
  • Knife frames with high-precision guiding system
  • Precise adjustment of shed geometry

Hook selection

Stäubli MX PRO modules with QUICK LINK connection

Electronic control

Independent Stäubli TC8 controller, synchronized with the weaving machine

Main features

Stäubli also offers you...