TS2 SCARA robots are part of Stäubli’s industrial robots range. They share the same structural segments as the 6-axis TX2 robots, offering a compact footprint for high modularity and optimized development times, as well as the same CS9 controller.
They can carry out precise and repetitive tasks, such as loading/unloading, assembly, packaging, palletization, pick and place, handling, sorting, piling, spacing, and more at very high speeds.
A SCARA robot (Selective Compliance Articulated Robot Arm) is a 4‑axis industrial robot designed for high‑speed, high‑precision operations performed mainly in a horizontal plane. Its structure—two parallel rotary joints plus a vertical axis—provides rigidity in the Z direction and compliance in X‑Y, making it ideal for fast pick‑and‑place, assembly, handling, and electronics manufacturing.
High‑speed pick‑and‑place, assembly, packaging, loading/unloading, and precision handling.
SCARA robots are highly versatile and are used in various industries due to their speed, precision, and efficiency in handling tasks. Here are some of the industries where SCARA robots are most commonly utilized:
automotive, electronics manufufacturing, pharma, PV, food, medical devices
They achieve ultra‑short cycle times up to 240 ppm (picks per minutes) with repeatability down to ±0.01 mm (model‑dependent).
The arm is fully encapsulated with smooth surfaces and up to IP65 protection; options are available for applications such as :
Floor or ceiling mounting options are available for all robots in the TS2 series.
TS2 SCARA robots are simple to wire, quick to integrate, and ready to operate in just a few steps. The CS9 / CS9 SE controller offers front‑access connectors and streamlined cabling to speed up installation and commissioning.
Both the TX2 6‑axis and TS2 SCARA ranges use Stäubli’s CS9 controller family, ensuring consistent integration and connectivity. The TS2 range is also available with the dedicated, ultra‑compact CS9 SE for space‑constrained installations, while maintaining high performance.