Stäubli electronic Jacquard machine LX PRO is ideal for weaving flat fabrics, terry cloth and technical fabrics on air-jet and rapier looms. This machine produces excellent results in nearly all applications, including upholstery, tapestry, silk textiles, apparel fabrics such as African damask, and car seat covers.
LX PRO Jacquard machine is the high-speed solution for weaving mills searching for utmost efficiency in quality Jacquard weaving.
This Jacquard machine and our harnesses are a perfect match and can be precisely fitted to the weaving machine to achieve an optimum setup.
The Jacquard machine LX PRO is very robust, wear-resistant. It is designed for many years of daily use with a minimum of maintenance. Because the power supply is integrated into the Jacquard head, the machine is very compact and can be readily installed in any weaving mill.
The Jacquard machine features several innovations making for energy saving:
CHARACTERISTICS / MODEL | LX PRO |
|---|---|
Field of application | Rapier and air-jet looms |
Fabric suitability | All flat fabrics, terry cloth and technical fabrics |
Formats available | 4,608 / 6,144 / 7,680 hooks |
Drive system and shedding |
|
Hook selection | Stäubli MX PRO modules with QUICK LINK connection |
Electronic control | Independent Stäubli TC8 controller, synchronized with the weaving machine |