Stäubli electronic Jacquard machine LXXL PRO is ideal for weaving flat fabrics on rapier weaving machines in limited space.
This Jacquard machine and our harnesses are a perfect match and can be precisely fitted to the weaving machine to achieve an optimum setup.
The LXXL PRO Jacquard machine is specially developed for weaving large-pattern flat fabrics such as upholstery, tapestry, silk fabrics and fabrics for apparel.
The machine features several innovations making for energy saving:
CHARACTERISTICS / MODEL | LXXL PRO |
|---|---|
Field of application | Rapier weaving machine |
Fabric suitability | All flat fabrics |
Formats available | 15,360 / 17,920 / 20,480 / 23,040 / 25,600 hooks* |
Drive system and shedding |
|
Hook selection | Stäubli MX PRO modules with QUICK LINK connection |
Electronic control | Independent Stäubli TC8 controller, synchronized with the weaving machine |
* Formats up to 51,200 are achieved by combining 2 machines