Safety sockets for connection to bottles or network on welding lines

Mounted on the exit pressure regulator, the Stäubli SUPER-PARFLAM couplings ensure the installations are protected with 3 integrated safety devices: gas non-return valve, flame arrestor, and the thermal cut-off valve.

Gas flow is stopped automatically on disconnection. For safety operations, the geometrical locks remove any risk of swapping the circuits.

The quick-release function means the lines can be connected and disconnected in just one movement and the couplings can be rotated, ensuring that the button is always accessible.

APPLICATIONS

Quick connection of oxygen, acetylene and other fuel gas lines to bottles or network

Technical specificationsFluidsConstructionOther features

Maximum allowable pressure*:

  • 12.5 bar (181 psi) for the oxygen line
  • 1.5 bar (21 psi) for the acetylene line
  • 3 bar (43 psi) for other fuel gases
  • Oxygen (PSO) – blue
  • Acetylene (PSA) – red
  • Other fuel gases (plugs) – yellow
  • Coupling body: chromium steel
  • SUPER-PARFLAM safety body: anodized light alloy, brass for high flow version

Available in high flow version

* depending on the model and operating conditions

Related products

This might interest you

Downloads

Reset filter