CombiTac world | Product & services

Modular Connectors that fit your needs

Stäubli Electrical Connectors successfully providing a range of modular connector solutions that combine high-quality power, signal, data, pneumatic and fluid connections in a single modular connector system known as CombiTac system.

YOUR ADVANTAGE
  • Cost-efficient and durable modular connection solutions.
  • Safe and steady performance
  • Reduced assembly and maintenance costs
  • Very high resistance to vibration
  • Guaranteed minimal voltage drop and minimal contact resistance

Customization when you need it

CombiTac uniq offers a compact and space-saving modular connector solution that can be adapted and 100% customized to meet exact dimensional and technical requirements, guaranteeing safe and steady performance even under the most demanding mechanical and environmental conditions. A wide-ranging portfolio from the various modules enables configuration according to precise technical specifications. Several housing variants, leakage-free liquid contacts and many more are available.

Simplicity if you want it

By introducing our new generation of modular connectors to the CombiTac world, we offer you even more flexibility in selecting the right modular connector system.

CombiTac direqt is born out of today’s modular connector market needs and trends to reduce assembly and maintenance costs to the absolute minimum. Its click-and-connect feature, allows you to manually assemble all parts in no time and without the use of any tools whatsoever.

Each carrier and frame is coded, which rules out any possibility of assembly error and prevents wrong polarity mating between male and female connectors.

All type of configurations, whether for panel mount or housing applications, guarantee a constant and reliable connection for signals, power, and pneumatic coupling up to 10,000 mating cycles. Throughout this life cycle, the quality of the contacts remains at the highest possible level, offering a constantly low contact resistance and stable performance even when exposed to shock and vibration. Medium and high-current contacts up to 350 A are available, offering IP2X protection both on male and female side, along with leakage-free pneumatic couplings (15 bar).

Suitable for various applications in general industry, automation, automotive manufacturing and testing, medical and healthcare, railway, transportation and logistics, both CombiTac lines offer you the flexibility in selecting the right product to meet exact performance and process optimization needs.

With the patented MULTILAM contact technology inside, we guarantee minimal voltage drop and minimal contact resistance as well as very high resistance to vibration – that’s our quality approach.

    CONFIGURE YOUR OWN COMBITAC
    SUCCESS STORIES