Electronics environment

ESD compliant robot range

Our ESD robot range meets all the requirements of the electronics industry. Our 4 and 6 axis robots are designed to prevent electrostatic discharges in order to safely handle electronic components. They can operate in EPA (ESD protected area) for various applications such as PCB assembly, any kind of part inspection or testing and packaging of electronic consumer goods.

HIGHLIGHTS

Electronics industry

ESD robots are designed to prevent electrostatic discharges in order to safely manufacture and handle electronic components.

Main applications

Technical specifications

6 axis robots
Model

TX2-40

TX2-60 / 60L

TX2-90 / 90L / 90XL

TX2-140

TX2-160 / 160L

Degrees of freedom66666
Load capacity (kg)2.34.5 / 3.7
14 / 12 / 74040 / 25
Reach at wrist (mm)515670 / 920

1000 / 1200 / 1450

1510

1710 / 2010

Repeatability (mm)±0.02±0.02

±0.02

±0.015

±0.02/±0.03

Protection class

(*wrist)

IP65

(*IP67)

IP65

(*IP67)

IP65

(*IP67)

IP65

(*IP67)

IP65

(*IP67)

Attachment methods360° mounting possibility
Floor or ceiling
Stäubli controllerCS9 
CS9 MP
SCARA robots
Model

 

TS2-40

 

TS2-60

 

TS2-80

 

TS2-100

Degrees of freedom444
Load capacity (kg)8.48.48.48.4
Reach at wrist (mm)460620800 1000
Repeatability (mm)±0.01±0.01±0.015±0.02
Stroke (mm)200 or 400 (option)200 or 400 (option)200 or 400  (option)200 or 400 (option)
Protection classIP65 IP65 IP65 IP65 
Attachment methodsFloor or ceiling
Stäubli controllerCS9