Do you have any questions? Get in contact with us.
Stäubli offers flush-face, non-spill technology connection systems developed specifically for offshore oil and gas. Techniques and materials are adapted to sub-sea environments and remote operations, including NACE-compliant materials and metal sealing technology. Stäubli connections are highly corrosion resistant and meet the demands of control line connection and fluid injection under High Pressure High Temperature (HPHT) conditions and at great depths with excellent reliability and safety.