Product selector guide

Reliability when you need it. Flexibility, if you want it: The world of CombiTac's modular connector system meets your needs.

The following selector guide provides a short overview of available products and features for CombiTac direqt and CombiTac uniq.

 CombiTac direqtCombiTac uniq
DownloadCatalogCatalog
Sizes Panel mount4 standard frame sizes18 mm to 180 mm
(in 2 mm steps)
Additional lengths available upon request
Housing sizes66
Aluminum housing IP65, IP67, IP68/69K
Plastic housings IP65
Light housing 
Housing PE module 
Power Up to 350 AUp to 400 A
High Voltage (up to 5 kV) 
Signal
Last mate first break (monitoring)
Data
Ethernetup to 1 Gbitup to 10 Gbit
Coaxial
Fiberoptic 
Thermocoupling 
Pneumatic
Fluid 
Mating cycles10,000100,000
Temperature range (ºC)-40 to +125-40 to +90
Carrier materialPAPA, EPTR, PEEK
Railway fire & smoke compliance
Vibrations & shock resistance
Contact termination typeCrimp, PCBCrimp, PCB, screw
Delivery Assembled (contacts separate)Assembled (contacts separate)
Requires contact insertion tools Stäubli tools(*)
Carrier removal toolsStandard flat screwdriver 
Contact removal toolsStandard flat screwdriverStäubli tools(*)
Cable assembly
Customization 

(*) Depending on contact type