Stäubli's CombiTac modular connectors offer optimal long-lasting connections. This innovative connection solution is optimized for highest-performance up to 100,000 mating cycles, making it an ideal choice for customers seeking durable and adaptable solutions. CombiTac is engineered to offer the highest customization through an intuitive online configurator, ensuring precise tailoring to meet the most demanding requirements.
Each application has its own unique requirements, so we offer two different CombiTac lines to meet those specific needs.
| CombiTac direqt | CombiTac uniq | |
| Download | Catalog | Catalog | 
| Sizes Panel mount | 4 standard frame sizes | 18 mm to 180 mm (in 2 mm steps) Additional lengths available upon request  | 
| Housing sizes | 6 | 6 | 
| Aluminum housing IP65, IP67, IP68/69K | ✓ | ✓ | 
| Plastic housings IP65 | ✓ | ✓ | 
| Light housing | ✓ | |
| Housing PE module | ✓ | |
| Power | Up to 350 A | Up to 400 A | 
| High Voltage (up to 5 kV) | ✓ | |
| Signal | ✓ | ✓ | 
| Last mate first break (monitoring) | ✓ | ✓ | 
| Data | ✓ | ✓ | 
| Ethernet | up to 1 Gbit | up to 10 Gbit | 
| Coaxial | ✓ | ✓ | 
| Fiberoptic | ✓ | |
| Thermocoupling | ✓ | |
| Pneumatic | ✓ | ✓ | 
| Fluid | ✓ | |
| Mating cycles | 10,000 | 100,000 | 
| Temperature range (ºC) | -40 to +125 | -40 to +90 | 
| Carrier material | PA | PA, EPTR, PEEK | 
| Railway fire & smoke compliance | ✓ | ✓ | 
| Vibrations & shock resistance | ✓ | ✓ | 
| Contact termination type | Crimp, PCB | Crimp, PCB, screw | 
| Delivery | Assembled (contacts separate) | Assembled (contacts separate) | 
| Requires contact insertion tools | Stäubli tools(*) | |
| Carrier removal tools | Standard flat screwdriver | |
| Contact removal tools | Standard flat screwdriver | Stäubli tools(*) | 
| Cable assembly | ✓ | ✓ | 
| Customization | ✓ | 
(*) Depending on contact type
The CombiTac configurator enables you to create a customized CombiTac for your requirements. The interactive 3D graphics guide you through the process. After successfully completing the configuration, free STEP files are available for you to download.