The Stäubli S1551 high-performance positive cam motion is suitable for weaving all types of plain, twill, and satin fabrics. Its extremely robust construction, with monobloc housing and uncompromising use of the highest quality
materials, ensures exceptional reliability and very long service life at high weaving speeds. The machine comprises a shed levelling device and provides numerous cam profiles to optimize the warp thread tension to achieve the best possible weave quality.
| Features / model | Cam motion S1551 |
|---|---|
| Housing size Pitch | 8 lifting units 12 mm |
| Insertion system | Air-jet and rapier weaving machines |
| Adaptation | Low position |
| Transmission | e32 with the VR or DRC quick link system |