Highly flexible, with extra slim, in-line Ø 4 mm MULTILAM plug with rigid insulating sleeve on both ends.
Order No. | Type | Rated voltage/current | Lead | |
|---|---|---|---|---|
SAK-4N-F10-TW | 1000 V, CAT II/19 A | PVC 1.0 mm² | Ni | |
SAK-4A-F10-TW | 1000 V, CAT II/19 A | PVC 1.0 mm² | Au | |
| 66.1055-* | SAK-4N-F25-TW | 1000 V, CAT II/32 A | PVC 2.5 mm² | Ni |
| 66.1056-* | SAK-4A-F25-TW | 1000 V, CAT II/32 A | PVC 2.5 mm² | Au |
Click on the Order No. to open the dedicated data sheet