Innovative water-jet weaving solutions for higher productivity

Always innovating, Stäubli has once again added to its already extensive product line. In its newly expanded dobby range, the S3061 and S3062 models are designed to meet the most demanding requirements for water-jet weaving and offer the best performance for every water-jet article, especially for unbalanced patterns.

From the kinematics to the transmission, every aspect of the machine is an achievement thanks to the unremitting efforts of Stäubli’s research and development.

  • The centerpiece of rotary principle, the latest locking system optimizes the heddle frame selection and ensures the precise motion of the frames under any load at very high speeds.
  • The stationary magnet bar greatly reduces noise and vibration.
  • Robust monobloc housing with better sealing eases the servicing and offers dimensional stability.
  • The new generation of transmissions de82 and de83 offer low-maintenance solutions that also guarantee high-speed performance.

Stäubli provides weavers the most efficient equipment to maintain their competitive edge

From programming to controller

Stäubli’s Programming System 18 eases pattern creation and transmission to the well-sealed and built-in dobby controller that ensures the reliability of data transmission to the stationary magnet bar.


Maintenance-free transmission

The newly designed transmissions incorporate impressive key features including a reinforced structure and drive, easy shed adjustment and maintenance-free operation that makes it perfectly suitable for water-jet weaving.