POWER COBOTS

TX2touch POWER cobot range

The TX2touch is a unique range of cobots designed for safe Man Robot Collaboration while maintaining high productivity. Based on the proven TX2 industrial robot, it offers safe operation thanks to its advanced skin technology, quick reaction time and embedded modular safety functions. TX2touch is the only cobot with the SIL3/PLe safety level. It is highly productive due to the performance, smart connectivity and reliability inherited from TX2 robots and its CS9 controller.