High pressure hydraulic quick coupling for test benches THL

Designed for very frequent and intensive use, i.e. up to 10,000 unpressurized connections, THL quick couplings ensure a consistent and reliable mechanical connection.

They are also completely leak-tight: sealing is metal to metal between the product and customer interface, so no seal is needed.

Push-button lock for easy disconnection saves time between tests.

APPLICATIONS

Hydraulic connections on high pressure test bench

Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm): 2.5
  • Maximum allowable pressure*:
    • 1,000 bar (14,500 PSI) in connected position
    • 400 bar (5,800 PSI) in disconnected position
  • Hydraulic
  • Oil
  • Water

17% chromium stainless steel

* depending on the model and operating conditions

Related products

This might interest you

Downloads

Reset filter