Heavy duty screw-on hydraulic quick coupling HPX

The HPX non-spill quick couplings are ideal for heavy duty, high pressure hydraulic applications – when a secure connection is most crucial.

A screw locking mechanism with outer ratcheting collar for added safety guarantees and extremely robust connections, even if subjected to intense pulsating or vibrating cycles.

Optional colored alloy caps allow instant visual identification of circuits.

For easier handling, the plugs can be fitted with a hand wheel.

APPLICATIONS

  • Rolling mills (steel industry)
  • Road building
  • Endurance testing
  • Launch pads (aeronautics)
  • Foundry tools (automotive)
  • Mechanical construction
  • Other applications such as hydro-forming and cutting
Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 08 to 33
  • Maximum allowable pressure*: 500 bar (7251 PSI)
  • Oil
  • Glycol water
  • Fire resistant hydraulic fluid (in compliance with NSA307110)

Mostly stainless steel with high mechanical strength

  • Protective dust caps
  • Colored alloy cap option
  • Hand wheel option

* depending on the model and operating conditions

Related products

This might interest you

Downloads

Reset filter