Screw-on and non-spill hydraulic quick coupling SVX

The high resistance SVX quick couplings allow a steady, direct flow of fluid without any turbulence or breaks in the stream.

A treated hard steel nut ensures reliable locking. All sealing faces and seals are protected from external impact.

SVX quick connect offers the possibility of connecting circuits under residual pressure.

APPLICATIONS

  • All hydraulic circuits with water hammer and/or vibrations
Technical specificationsFluidsConstructionOther features
  • DN (mm): 08 and 12
  • Maximum allowable pressure PS (bar)*: 450

Oils

  • Main parts made from stainsteel, with high mechanical resistance
  • Hard steel
  • Connection under residual pressure (optional)
  • Security lock (optional)

*depending on the model and operating conditions

CONTACT A SPECIALIST

Policies

Sorry, we encountered a technical issue. Please try again.

check-confirm

Thank you for completing our form! We have received your inquiry and will get back to you soon. In the meantime, you can visit our website and learn more about our fluid connection solutions.

RELATED PRODUCTS

This might interest you

Downloads

Reset filter