Non-scratch safety compressed air quick coupling ERS

Non-scratch design and reliable anti-hose whip safety technology make the ERS quick couplings an ideal tool for applications that need to meet today’s stringent quality requirements in assembly and finishing workshop environments. The ERS compressed air connectors conform to ISO 4414 for disconnection backlash prevention. These quick connections are ideal for using on compressed air circuits in various sectors as automotive painting, body shops, aviation, final automotive assembly lines and more.

 

APPLICATION

Quick and direct connection of pneumatic tools requiring non-scratch features

Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): 6 and 8
  • Maximum allowable pressure*: 12 bar (174 PSI)

Compressed air

Socket in polyamide with rubber protector

  • Light weight
  • Automatic connection
  • 360° swiveling version gives the operator a free hand
  • "Parking” position

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter