Safety stainless steel quick coupling RBS

RBS quick couplings offer complete security. With stainless steel construction, they are designed to resist the most severe working environments and eliminate all risk of corrosion. Proven safety features protect against the risk of violent hose ejection under pressure at disconnection. These quick connections are ideal for using on compressed air circuits in various sectors as food processing, chemical, pharmaceutical, nuclear power and more.

 

APPLICATION

Connections for compressed air and inert gas networks in corrosive environments

Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): 06 and 11
  • Maximum allowable pressure*: 16 bar (232 PSI)

Compressed air and inert gases

Mainly stainless steel 316 series.

  • Various types of seals and end connections.
  • Options:
    • Bulkhead mounting socket
    • Degreasing
    • FDA compliant
    • Plugs and protective dust caps in all stainless steel or chloroprene.

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter