Full flow compressed air coupling for railway GPL

Our specialized GPL couplings are ideally suited for the demands of the railway industry, having protected sealing and locking as well as robust construction for optimum resistance to shock.

They are also exceptionally easy to use, with a comfortable ergonomic sleeve and effortless automatic connection, even in hard-to-reach places.

 

APPLICATIONS

Car body to truck and intercar pneumatic connection for regional and high speed trains.

Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 15 to 33
  • Maximum allowable pressure*: 10 bar (145 PS)

Compressed air

  • High resistance stainless steel and treated brass
  • Socket equipped with an elastomer protector
  • Safety locking on request
  • Complete connection solutions with metallic hoses and flexibles equipped according to EN 45545.

 

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter