Quick-release mini couplings MRA

The unique design of the compact quick couplings ensures the absolute air-tightness of your compressed air connections. The automatic locking allows easy fast connections and disconnections with one hand. The plug turns freely in the socket, preventing hose break and simplifying operation.

 

APPLICATION

  • Fluid distribution circuits: Compressed air, gas, liquid etc.
  • Panel mount on test units, laboratory desks. Pneumatic automation control.

Technical specifications

Fluids

Construction

Other features

  • Nominal diameter DN (mm): 4
  • Maximum allowable pressure*:
    • 10 bar (145 PSI) standard
    • 250 bar (3626 PSI) with IB version

Compressed air, gases, liquids

  • Plug in stainless steel 18/09
  • Socket:
    • Standard: Brass
    • IB version: Stainless steel 18/09
  • Single or double shut-off available

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter