Safe compact blowgun SBG

By combining ergonomics, performance and durability, the new SBG air blowguns make everyday life easier for your operators whatever the sector: mechanical, electrical, automotive, pharmaceutical, wood, plastic and more.  Very compact, this 2-in1 solution simply connects to any Stäubli compressed air connection. Body and blow-down point both designed to prevent the risk of scratching delicate surfaces. With an adjustable air jet, the use of this compressed air blowgun is very comfortable. The SBG blowguns connect directly on the Stäubli compressed air sockets Ø 06 mm.

APPLICATIONS

  • Workstation cleaning
  • Blow-down of machined parts
  • Removing dust and drying parts
Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): 06
  • Maximum allowable pressure*: 12 bar (174 PSI)

Compressed air

  • Composite blowgun
  • Brass connection
  • Compatible with ERS, NSI, RSI, RCS and MCB Stäubli sockets Ø 06 mm.
  • Blowgun can easily be hung on the parking bracket, which incorporates a break-away function, using the ring or lever.

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter