Helicol-Combi balancing and air supply units HEC

With a dual action design, the Helicol-Combi combines the function of balancing and supplying compressed air in a single one-piece vertical unit. For applications requiring sudden rapid extension, the Helicol-Combi is fitted with a stroke limiter ensuring safe and reliable operation.

 

APPLICATIONS

Balancing and supplying compressed air to heavy portable tools including impact wrenches, screwdrivers, nail guns and more.

Technical specificationsFluidsOther features
  • Fittings: G1/4 or G3/8
  • Maximum allowable pressure*: 10 bar (145 PSI)

Compressed air

  • Available with RCS quick-release coupling and stabilizer
  • Stroke limiter option

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter