Air treatment unit FRL

Filtration, lubrication and pressure regulation, the Stäubli FRL air treatment unit is a customized solution to optimize air input and treatment. With a modular construction that guarantees optimal tightness, units can be safely customized by sizing them according to the applications and by adjusting pressure and lubrication. The design ensures the quality over time and consequently the operator safety.

 

APPLICATIONS

Filtration, regulation and lubrication of compressed air circuits to supply every work station from a shared network

Technical specificationsConstructionOther features
  • Fittings: G 1/4, G 1/2 or G 1
  • Maximum allowable pressure*: 16 (232 PSI)
  • Metallic housing
  • Filter cartridge in polyethylene (PE)

Wide range of accessories and parts available.

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter