Centralized connection of temperature control lines

Whether it's for heat transfer fluids or glycol water, Stäubli has the right connection solution for every temperature control process. Cost-effective and designed to last, the Stäubli multi couplings provide a durable response to the demands of all temperature management applications and an excellent resistance to extreme operating conditions as high temperatures. The use of centralized connections on temperature control circuits can provide a significant improvement in productivity; ensuring operating temperatures are maintained and eliminating spillages and bad connections.

*depending on the model and operating conditions