High temperature manual multicoupling plate HTM

To meet the specific requirements needed in plastic injection molding, composites and die casting, Stäubli has created a manual plate equipped with the new HTI quick coupling design. High temperature resistant at 300 °C, for temperature control. Its control lever allows for a fast, safe, centralized connection of energies. No seal in the fluid stream, no heavy maintenance, and no pause, adds up to a real asset in this industrial environment.

APPLICATIONS

Centralized connection of thermal fluids for temperature control applications:

  • Molds cooling and heating on injection presses in the plastics industry
  • Thermal management in die casting, iron/steel and other
Technical specificationsFluidsConstructionOther features
  • Nominal diameters (mm): from 09 to 12
  • Max. working pressure*:12 bar  (174 PSI)

Heat transfer fluids

  • Sockets and plugs – stainless steel
  • Steel for plates

2 seals available for plug: fluorocarbon (JV) or perfluorocarbon (JK)

*depending on the model and operating conditions

Sign up for exclusive content

Get the latest solutions from Stäubli delivered right to your inbox!

Policies

Sorry, we encountered a technical issue. Please try again.

check-confirm

Thank you for completing our form! We have received your inquiry and you will receive exclusive content very soon. In the meantime, you can visit our website and learn more about our fluid connection solutions.

RELATED PRODUCTS

This might interest you

Downloads

Reset filter