About us News Careers
The MC4 and MC4-Evo 2 panel receptacle can be directly mounted, by means of screw thread. It is the ideal solution to connect your MC4 or MC4-Evo 2 cable coupler as a string input to an inverter or a MLPE device.
Original MC4 panel receptacle being interchangeable with the entire MC4 product family
MC4-Evo 2 Panel Receptacle rated at DC 1500 V by UL and IEC. Interchangeable with the entire MC4 product family.