Stäubli’s multi-pole connectors are mainly used in automatic tool-changers, especially in automotive body shops. Our tried and tested solutions are ideal for a wide range of industrial applications where reliability is of essence. Designed for very high mating cycles, these connectors offer superior performance for power, signal and data transfer. Compact, rugged and safe, they are ideal for repetitive procedures during production. Our solutions offer unequalled contact reliability and long life span.
|
DuraDock matic |
---|---|
Number of poles |
from 3 (2+PE) to 37 (36+PE) |
Housings |
IP65, available with shielding |
Contact carriers |
power, signal and fieldbus |
Mating cycles |
up to 1 million |
Insert rapid changing |
available |
Contacts |
silver- or gold-plated |
Crosss-section |
0,5 - 38 mm² |
Pollution degree |
3 |
Overvoltage category |
III |