CombiTac applications

Electrical / electronic equipment

CombiTac connectors are used with electrical & electronic equipment such as testing and electronic equipment in development, manufacturing and production facilities, test adapters and test cabinets, as well as electrical and electronic equipment in various industrial applications. 

CombiTac modular connectors can reach high power levels up to 300 A / 5 kV, and include all the necessary signal and data contacts in a single space-saving modular connector system for rack and panel mounting, or within an appropriate housing.